TYH

Cable tie with steel lug lock

Produktfoto
Description

TY-RAP®

Description

Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel.

This technology enables the cable tie to offer excellent binding properties even under most rigorous conditions such as heat, cold, humidity etc. It is impervious to vibrations and external influences.

Downloads
Data sheet

heatstabilised

Part no.

Type

Colour

Length

mm

Width

mm

Bundle Ø

mm

Capacity

N

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

97280

TYH 23M

transparent

92,0

2,4

16,0

80,0

1000

o. r.

o. r.

o. r.

96481

TYH 232M

transparent

203,0

2,4

50,0

80,0

1000

o. r.

o. r.

o. r.

96577

TYH 24M

transparent

140,0

3,6

29,0

130,0

1000

o. r.

o. r.

o. r.

98520

TYH 242M

transparent

208,0

3,6

50,0

130,0

1000

o. r.

o. r.

o. r.

97249

TYH 26M

transparent

284,0

3,6

76,0

130,0

1000

o. r.

o. r.

o. r.

97213

TYH 25M