M

Metal cable tube

Logo Image
Produktfoto
Note

Suitable connection glands:

US, LI

Description

Type M

Description

Spiral wound metallic tube with double-folded profile (Agraff profile).

High tensile and torsional strength.

Areas of application
  • Plant and machine construction

  • Automation technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

Part no.

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

97014

8,0

10,0

50

o. r.

o. r.

o. r.

97015

12,0

14,0

50

o. r.

o. r.

o. r.

97016

14,0

17,0

50

o. r.

o. r.

o. r.

97017

16,0

19,0

50

o. r.

o. r.

o. r.

97018

18,0

21,0

50

o. r.

o. r.

o. r.

97019

24,0

27,0

50

o. r.

o. r.

o. r.

97020

31,0

36,0

25

o. r.