ESD-ADI

Assortment box

Produktfoto
Note

Empty cans:

  • ESD 3: 5-part with lettering 0.5 mm² / 0.75 mm² / 1.0 mm² / 1.5 mm² / 2.5 mm²

  • ESD 4: 4-part with lettering 4.0 mm² / 6.0 mm² / 10.0 mm² / 16.0 mm²

All sizes in regular length.

Description

ESD-ADI

Description

Practical pocket sized assortment box. Refillable, split into 4 or 5 compartments, with cross-section lettering.

Refilling with ADI core end sleeves.

Downloads
Data sheet

ESD - ADI

Part no.

Type

Colour code

Filling

case 1

Filling

case 2

Filling

case 3

Filling

case 4

Filling

case 5

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

96753

ESD 1

Telemecanique

50x0,5

100x0,75

100x1,0

100x1,5

50x2.5

1

o. r.

o. r.

o. r.

96604

ESD 11

Z+F

50x0,5

100x0,75

100x1,0

100x1,5

50x2.5

1

o. r.

o. r.

o. r.

96688

ESD 111

DIN

50x0,5

100x0,75

100x1,0

100x1,5

50x2.5

1

o. r.

o. r.

o. r.

96764

ESD 2

Telemecanique

50x4,0

20x6,0

20x10,0

10x16,0

Empty

1

o. r.

o. r.

o. r.

96749

ESD 22

Z+F

50x4,0

20x6,0

20x10,0

10x16,0

Empty

1

o. r.