KVA MFDE

Multiple sealing insert

Produktfoto
Description

KVA multiple sealing insert

Description

Multiple sealing inserts made by Soft-PVC for use with KVA gland bodies.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

Part no.

Size

PG

Size

metric

Insert
colour

Number x Ø
borehole

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

96050

9

M16 x 1,5

white

2 x 1,0

100

o. r.

o. r.

o. r.

96051

9

M16 x 1,5

white

2 x 3,0

100

o. r.

o. r.

o. r.

96052

9

M16 x 1,5

white

4 x 3,0

100

o. r.

o. r.

o. r.

96053

9

M16 x 1,5

white

2 x 4,0

100

o. r.

o. r.

o. r.

96054

9

M16 x 1,5

white

1 x 5,0

100

o. r.

o. r.

o. r.

96055

11

M20 x 1,5

white

6 x 2,0

100

o. r.

o. r.

o. r.

96058

11

M20 x 1,5

white

2 x 3,0

100