KVA

Sealing insert

Produktfoto
Note

* The KVA sealing inserts M12x1,5 (part no. 90299) can be used only with KVA brass cable glands.

* The KVA sealing inserts M12x1,5 (part no. 90291) can be used only with KVA polyamide cable glands.

Description

KVA sealing insert standard

Description

Colour coded sealing inserts made by Soft-PVC for use with KVA gland bodies.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

Part no.

Size

PG

Size

metric

Sealing
insert
colour

Cable Ø

from / to

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

96005

7

-

yellow

4,0 - 6,5

100

o. r.

o. r.

o. r.

90299*

-

M12 x 1,5

yellow

4,0 - 6,5

100

o. r.

o. r.

o. r.

90291*

-

M12 x 1,5

yellow

4,0 - 6,5

100

o. r.

o. r.

o. r.

96006

9

M16 x 1,5

yellow

4,0 - 6,5

100

o. r.

o. r.

o. r.

96007

9

M16 x 1,5

grey

5,0 - 8,0

100

o. r.

o. r.

o. r.

96008

9

M16 x 1,5

black

6,5 - 9,5

100

o. r.