IREV-S

indoor termination, shrinking type

Produktfoto
Properties
  • Safe field effect

  • Simple assembly

  • Wider application range

  • Excellent external layer behaviour

  • Unlimited conductivity

  • Immediately operational

Description

IREV-S

Description

Interior end seals for all single-conductor and three-conductor.

Medium-range voltage plastic cables with differing conductor layers and sheath designs up to 18/30(36)kV.

Downloads
Data sheet

3-core

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

94435

IREV-S12/3

6/10kV

10,0 - 25,0

1

o. r.

o. r.

o. r.

93201

IREV-S12/3

6/10kV

25,0 - 95,0

1

o. r.

o. r.

o. r.

93202

IREV-S12/3

6/10kV

95,0 - 240,0

1

o. r.

o. r.

o. r.

93203

IREV-S12/3

6/10kV

150,0 - 400,0

1

o. r.

o. r.

o. r.

94436

IREV-S24/3

12/20kV

10,0 - 35,0

1

o. r.

o. r.

o. r.

94437

IREV-S24/3

12/20kV

25,0 - 95,0

1

o. r.

o. r.

o. r.

94438