DC compression cable lug - straight

uninsulated

Produktfoto
Note

Code type indicates the required hexagonal clamping insert.

Part No. 93223 and 93211 are not manufactured to DIN.

Description
Tubular cable lug DC
Description

Non-insulated tubular cable lugs in eye type design for conductor arrangement RM, to DIN 46235.

eye type

Part no.

Type

Cross-section

mm²

a

mm

d

mm

b

mm

l

mm

Code
type

Weight

kg / 1000

items

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

93221

DC 6-6

6,0

6,4

3,8

8,5

24,0

10,0

3,2

50

o. r.

o. r.

o. r.

93222

DC 10-6

10,0

6,4

4,5

9,0

27,0

10,0

3,8

50

o. r.

o. r.

o. r.

93223

DC 10-8

10,0

8,4

4,5

13,0

27,0

10,0

3,8

50

o. r.

o. r.

o. r.

93234

DC 16-6

16,0

6,4

5,5

13,0

36,0

20,0

13,2

50

o. r.

o. r.

o. r.

93210

DC 16-10

16,0

10,5

5,5