ADI

Core end sleeves

Logo Image Logo Image
Produktfoto
Note

Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size an DIN color code - over 50mm² no specification; Assignment to suitable size possible.

Description

ADI

Description

Insulated core end sleeves prevent stripped wires from fanning.

The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

To DIN, ZF, and Telemecanique colour code.

Downloads
Data sheet

Part no.

Size

mm²

Colour

Colour code

Total length

mm

Stick length

mm

Unit

Net EUR/100 items at a purchase of

up to 5000

5001 - 10000

10001 - 50000

91850

0,14 / normal

brown

Telemecanique

10,4

6,0

500

o. r.

o. r.

o. r.

91851

0,14 / long

brown

Telemecanique

12,4

8,0

500

o. r.

o. r.

o. r.

91852

0,25 / normal

violet

Telemecanique

10,4

6,0

500

o. r.

o. r.

o. r.

91853

0,25 / normal

light blue

Z+F

10,4

6,0

500

o. r.

o. r.

o. r.

91854

0,25 / long

violet

Telemecanique

12,4

8,0

500

o. r.

o. r.