DUO

core end sleeves

Produktfoto
Note

Versions:

N = normal

L = long

Description

DUO

Description

Insulated DUO core end sleeves for insertion of 2 conductors prevent stripped wires from fanning.

The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

To DIN, ZF, and Telemecanique colour code.

Downloads
Data sheet

Part no.

Size

mm²

Colour

Colour code

Total length

mm

Stick length

mm

Unit

Net EUR/100 items at a purchase of

up to 5000

5001 - 10000

10001 - 50000

91622

2x 0.5 / N

white

DIN

15,0

8,0

500

o. r.

o. r.

o. r.

91623

2x 0.5 / N

orange

Z+F

15,0

8,0

500

o. r.

o. r.

o. r.

91652

2x 0.75 / L

grey

DIN

17,0

10,0

500

o. r.

o. r.

o. r.

91671

2x 0.75 / L

light blue

Telemecanique

17,0

10,0

500

o. r.

o. r.

o. r.

91651

2x 0.75 / L

white

Z+F

17,0

10,0

500

o. r.

o. r.

o. r.

90125

2x 0.75 / N

grey

DIN

15,0

8,0

500