Solderless terminals

Produktfoto
Description

Insulated solderless terminals

Description

PA insulated solderless terminals for cross sections of 0.5 to 6.0mm².

Simple cable inlet through Easy-Entry.

Downloads
Data sheet

blade receptacle

Part no.

Type

Colour

Cross-section

mm²

Flat plug size

mm

Design

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

91432

RA 29

red

0,5 - 1,5

flat, 2.8 x 0.5 mm

Sleeve

100

o. r.

o. r.

o. r.

91431

RA 28

red

0,5 - 1,5

flat, 2.8 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

91434

RA 48

red

0,5 - 1,5

flat, 4.8 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

91433

RA 49

red

0,5 - 1,5

flat, 4.8 x 0.5 mm

Sleeve

100

o. r.

o. r.

o. r.

91435

RA 63

red

0,5 - 1,5

flat, 6.3 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

96428

RB 28

blue

1,5 - 2,5

flat, 2.8 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

96415

RB 29

blue

1,5 - 2,5

flat, 2.8 x 0.5 mm

Sleeve

100

o. r.