Solderless terminals

Insulated - round pattern

Produktfoto
Note

Versions:

Fork-type cable lug, pin-type cable lug, circular connector, connector, terminal connector

Description

Insulated squeeze snap-on connection

Description

Insulated squeeze snap-on connection for cross sections of 0.25 to 6.0 m2.

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Downloads
Data sheet

round pattern

Part no.

Type

Colour

Cross-section

mm²

Connection
bolts

M

Design

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

91418

HZP

yellow

0,1 - 0,5

-

Pin-type cable lug

100

o. r.

o. r.

o. r.

91419

HAP

red

0,5 - 1,5

-

Pin-type cable lug

100

o. r.

o. r.

o. r.

91420

HBP

blue

1,5 - 2,5

-

Pin-type cable lug

100

o. r.

o. r.

o. r.

91421

HCP

yellow

2,5 - 6,0

-

Pin-type cable lug

100

o. r.

o. r.

o. r.

96575

HDP

red

10,0

-

Pin-type cable lug

100

o. r.

o. r.

o. r.

96576

HEP

blue

16,0

-

Pin-type cable lug

100

o. r.