KVA-XXL-MS

Cable gland

Produktfoto
Properties
  • Large-area cable sealing
  • Easy to assemble
  • Large clamping range
Description

KVA-XXL-MS

Description

Cable gland made of brass for very large cable diameters.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

905957

M63 x 1,5

42,0 - 48,0

10,0

70

1

o. r.

o. r.

o. r.

93569

M63 x 1,5

45,0 - 51,0

10,0

70

1

o. r.

o. r.

o. r.

92779

M72 x 2,0

46,0 - 52,0

15,0

80

1

o. r.

o. r.

o. r.

93727

M72 x 2,0

51,0 - 55,0

15,0

80

1

o. r.

o. r.

o. r.

905958

M75 x 1,5

51,0 - 55,0

15,0

80

1

o. r.

o. r.

o. r.

905959

M75 x 1,5

54,0 - 58,0

15,0

80

1

o. r.

o. r.

o. r.