HELUTOP® HT-MFDE

Multiple sealing inserts

Produktfoto
Note
Sealing inserts for size M16x1,5 are suitable for cable glands M16x1,5 with clamping range 5-10mm.
Description

HELUTOP® HT-MFDE

Description

Multiple sealing inserts made by NBR for populating the HELUTOP® HT gland bodies made by polyamide or by brass.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

Part no.

Size

metric

Insert
colour

Number x Ø
borehole

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

905773

M16 x 1,5

black

2x 2,0

1

o. r.

o. r.

o. r.

920102

M16 x 1,5

black

2x 4,0

1

o. r.

o. r.

o. r.

905776

M16 x 1,5

black

3x 4,0

1

o. r.

o. r.

o. r.

905775

M16 x 1,5

black

2x 5,0

1

o. r.

o. r.

o. r.

905774

M16 x 1,5

black

2x 3,0

1

o. r.

o. r.

o. r.

920103

M20 x 1,5

black

2x 5,0

1

o. r.

o. r.

o. r.

920105

M20 x 1,5

black

3x 4,0

1