HELUTOP® MS-EP4

EMC cable gland

Logo Image
Produktfoto
Properties
  • Easy installation
  • Secure contact
  • High vibration resistance
Note

Details on the individual tests appear in section "Technical Information".

Description

HELUTOP® MS-EP4

Description

EMC- cable gland with integrated contact system.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

905181

M12 x 1,5

3,0 - 6,5

6,0

14

50

o. r.

o. r.

o. r.

905182

M16 x 1,5

5,0 - 10,0

6,0

20

50

o. r.

o. r.

o. r.

905183

M20 x 1,5

6,0 - 12,0

6,0

22

50

o. r.

o. r.

o. r.

905184

M20 x 1,5

7,5 - 14,0

8,0

24 / 26

50

o. r.

o. r.

o. r.

905185

M25 x 1,5

10,0 - 18,0

8,0

30

25

o. r.

o. r.

o. r.