HELUquick

Corrugated tubes conduit gland - straight

Logo Image Logo Image
Produktfoto
Properties

Resistant to a multitude of

  • Oil

  • Gasoline

  • Weak bases

  • Weak acids

Note
  • UR-tested

Disassembly without additional opener.

Also available angled (45° and 90°).

Description

HELUquick gland straight

Description

Quick-insert glands for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Downloads
/opc/workarea/suppliers/ZBH/documents/pdf/db/1DB_904797_en.pdf

metric thread

Part no.

grey

Part no.

black

Size

Metric

Suitable for ND

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904797

904820

M12 x 1,5

7,5

11,5

16,0

50

o. r.

o. r.

o. r.

904798

904821

M12 x 1,5

10,0

12,0

18,0

50

o. r.

o. r.

o. r.

904799

904822

M16 x 1,5

10,0

11,5

18,0

50

o. r.

o. r.

o. r.

904800

904823

M16 x 1,5

12,0

11,5

21,0

50

o. r.

o. r.

o. r.

904801

904824

M20 x 1,5

12,0

13,0

21,0

50

o. r.

o. r.

o. r.