UNI-DICHT MFDE

Multiple sealing insert

Produktfoto
Note

The UNI-DICHT sealing inserts M20x1,5 (part no. 904004 up to 904010) can only be used with UNI-DICHT gland body made by polyamide M20x1,5 (part no. 90831).

The UNI-DICHT sealing inserts M20x1,5 (part no. 904011 up to 904017) can only be used with UNI-DICHT-VK-MS M20x1,5 (Art.-Nr. 904213), UNI-DICHT-VK-PA PG13,5 (part no. 96045) and UNI-DICHT-VK-MS PG13,5 (part no. 904223).
Description

UNI-DICHT multiple sealing insert

Description

Multiple TPE sealing insert for fitting in UNI DICHT gland bodies - polyamide or brass.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

Part no.

Size

PG

Size

metric

Insert
colour

Number x Ø
borehole

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

903994

9

M16 x 1,5

white

2 x 1,2

50

o. r.

o. r.

o. r.

903995

9

M16 x 1,5

white

2 x 3,0

50

o. r.

o. r.

o. r.

903996

9

M16 x 1,5

white

4 x 3,0

50

o. r.

o. r.

o. r.

903997

9

M16 x 1,5

white

2 x 4,0

50

o. r.

o. r.

o. r.

903998

9

M16 x 1,5

white

1 x 5,0

50

o. r.

o. r.

o. r.