TROMMPUR®-H

trailing, halogen-free

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Trailing cable acc. to
    UL AWM Style 20235 CSA/AWM
  • Temperature range
    flexing -40°C to +80°C
    fixed installation -50°C to +80°C
  • Nominal voltage
    DIN VDE 600/1000 V
    UL 1000 V
  • A.c. test voltage, 50 Hz
    core/core 4000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Speed of motion
    up to 250 m/min
  • Minimum bending radius
    6x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of TPE
  • Core identification to DIN VDE 0293
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor
  • Cores stranded around support element
  • Polyester fleece wrapping
  • Outer sheath of PUR
    with integrated support braiding
  • Sheath colour: yellow
Properties
  • PUR outer sheath, low adhesion, abrasion
    resistant, halogen-free, resistant to UV, oil,
    hydrolysis and microbial attack
  • Due to the PUR outer sheath, the cable is
    resistant against ozone and radiation, as well
    as oils, greases and petrol
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Significantly smaller external diameters, smaller bending radii and reduced weights compared to NSHTÖU cables enable the use of smaller drive motors and drums, thus providing significant cost savings. Trailing cables are used for high mechanical stress, especially for applications with frequent winding and unwinding with simultaneous tensile and torsional stress, for building machinery, conveyors and lifting systems, and cranes. They are used as robust and all-weather resistant cables in the harshest operating environments in mining and in flexible handling equipment and railway motors. The cables are suitable for installation in dry, damp and wet environments, as well as outdoors.
Notes
  • During installation and operation the tensile stress on the cable must not exceed 25 N/mm²
  • Acceleration must not exceed 0,4 m/s²
  • 1 to 2 turns should remain on the drum during operation
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

77144

4 G 1,5

10,2

58,0

157,0

16

77145

5 G 1,5