Marine Power Cables LMGSGO

halogen-free, Cu-screened

Produktfoto
Technical data
  • acc. to VG 95218 part 61, with screen
    and natural insulation integrity in case
    of fire without a flame retardant barrier
  • Operating temperature
    at conductor max. +85°C
  • Nominal voltage 500 V
  • Minimum bending radius
    5x cable Ø
Cable structure
  • Stranded copper conductor
  • Heat resistant EPR-insulation 3GI3, to
    DIN VDE 0207 part 20
  • Core stranded in layers with optimal
    lay length
  • Halogen-free inner filling sheath
  • Copper braided screening
  • Foil wrapping
  • Outer sheath of elastomer compound
    to olefin based copolymer
  • Sheath colour: black
Properties
  • Halogen-free and flame retardant
  • Colour code
    2 cores: BN, BU
    3 cores: BN, BK, GY
    4 cores: BU, BN, BK, GY
    5 cores: BU, BN, BK, GY, BK
    7-33 cores: all cores black, number coded,
    core 1 placed centrally.
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For fixed installation on marine craft above and below deck.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59360

2 x 1,5

7,0 - 7,8

89,0

100,0

16

59361

3 x 1,5

7,2 - 8,2

105,0

120,0

16

59362

4 x 1,5

7,8 - 9,2

131,0

145,0

16

59363

5 x 1,5

8,3 - 9,3

146,0

165,0

16

59364

7 x 1,5

9,3 - 10,3

180,0

215,0

16

59365

10 x 1,5

10,8 - 12,2

244,0

285,0

16

59366

12 x 1,5

12,0 - 13,3

276,0

320,0

16