Ships Telephone Cables FMGCH 250 V

halogen-free acc. to DIN 89 159/99

Produktfoto
Technical data
  • acc.to DIN 89159/ edition 1998
    and IEC 60092-375
  • Operating temperature
    at conductor max. +85°C
  • Nominal voltage 250 V
  • Insulation resistance
    1400 MOhm x km
  • Minimum bending radius
    5x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • HEPR core insulation (Hard grade EPR)
  • Cores per pair blue/white, printed with
    numbers, starting in center with number 1
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Common sheath with foil wrapping
  • Bare copper braided screen
  • Foil wrapping
  • Outher sheath of Polyolefin basis-compound
  • Sheath colour: green
Properties
  • Flame retardant acc. to SOLAS
    definition (acc. to IEC 60332-3
    category A)
  • Approved by
    Association of German Electrical Engineer
    Germanischer Lloyd
    Lloyds Register of Shipping
    American Bureau of Shipping
    Det Norske Veritas
    Bureau Veritas, Russian
    Maritime Register of Shipping
    and Registro Italiano Navale are
    in preparation
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For measurement, control, regulation, control and alarm systems; radio, positioning and messaging systems. For fixed installation on ships in rooms and on open decks.
Downloads
Data sheet

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59138

1 x 2 x 0,75

8,5

62,0

90,0

18

59139

2 x 2 x 0,75

9,0

87,0

130,0

18

59140

4 x 2 x 0,75

13,0

153,0

230,0

18

59141

7 x 2 x 0,75

15,5

230,0

340,0

18

59142

10 x 2 x 0,75

18,5

319,0

470,0

18

59143

14 x 2 x 0,75

21,0

445,0

610,0