NHMH-J

halogen-free for fixed installation, emission-free, 300/500 V

Logo Image
Produktfoto
Technical data
  • Plastic-sheathed cable, halogen free, for
    fixed installation to DIN VDE 0250 part 215
  • Permissible working temperature
    at the conductor +70°C
  • Nominal voltage
    U0/U 300/500 V
  • Minimum bending radius
    fixed installation 4x cable Ø
  • Caloric load values
    see Technical Informations
Cable structure
  • Bare copper conductor,
    single-wire or multi-wire
  • Core insulation of halogen-free
    thermoplastic polymer compound
    with optimum wall thickness
  • Core identification to DIN VDE 0293-308
    1-core version - core colour GN-YE
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layer
  • Outer sheath of non-cross-linked,
    halogen-free thermoplastic polymer
    compound
  • Sheath colour: grey (RAL 7035)
Properties
  • Corrosive nature of combustion gases
    (halogen-free verification)
    testing acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2, HD 602
    (equivalent DIN VDE 0472 part 813)
  • Behaviour in fire self-extinguishing and
    flame retardant to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2,IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Low smoke
    testing acc. to DIN VDE 0472 part 818
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
  • G = with green-yellow conductor
  • J-version: with green-yellow core
    insulation.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This plastic-sheathed cable of defined behaviour in case of fire is used for installations in residential dwellings, public buildings as well as in industrial constructions. Suitable for applications in dry, damp or wet environments for installation above, on, in and beneath plaster, as well as in masonry and concrete walls, not however for embedding in vibration, compacted or tamped concrete. The cable is also approved for outdoor applications provided these are not exposed to direct sunlight radiation. Installation of this cable in earth or in water is not permitted.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

51996

3 G 1,5

re

9,4

43,0

92,0

16

52001

4 G 1,5

re

10,2

58,0

115,0

16