PUR Single Core

cold resistant, halogen-free

Produktfoto
Technical data
  • PUR-single cores, halogen free
  • Temperature range
    -40°C to +80°C
    (up to +100°C for short time)
  • Operating voltage 1000 V
  • Test voltage
    3500 V, 15 min.
  • Minimum bending radius
    occasionally moved 10x core Ø
    fixed installation 5x core Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PUR
  • Core identification see table below
Properties
  • Halogen-free
  • Flexible at low temperatures up to -40°C
  • Resistant against pressure
  • Overroll steady
  • Cut and scratchproof
Resistant to
  • Oil
  • See and waste water
  • Acids
  • Lye
  • UV-radiation
Application
PUR-single cores are suited for installation in switch cabinets, cable assemblies and electronic equipment. Inductive loops in the road surface for controlling of light signalling equipment.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Cross-
sec.

mm²

approx. RAL

Outer Ø

approx. mm

Cop.
weight

kg / km

black

9005

green-yellow

-

blue

5015

brown

8003

red

3000

white

1013

grey

7000

violet

4005

yellow

1021

pink

3015

TRANS

-

dark blue

5010

OR

2003

BEIGE

1001

two-colour

-

Part no.

50651

50650

50652

50653

50654

50655

50656

50657

50658

50661

50660

50662

50659

50663

50664

0,5

2,2

4,8

- - - - - - - - - - - - - - -

Part no.

50666

50665

50667

50668