PUR-750

halogen-free, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PUR control cable adapted
    to DIN VDE 0285-525-2-21/
    DIN EN 50525-2-21
  • Temperature range
    flexing -40°C to +80°C
    (up to +100°C for short periods)
  • Nominal voltage
    up to 1 mm² U0/U 300/500 V
    from 1,5 mm² U0/U 450/750 V
  • Test voltage
    up to 1 mm² 2000 V
    from 1,5 mm² 2500 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation PUR
  • Core identification to DIN VDE 0293-308
    - for 2 cores, BN, BU
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of halogen-free PUR
  • Sheath colour: orange (RAL 2004)
  • With meter marking
Properties
  • High flexibility at low temperature
  • Usable for foodstuffs
  • High abrasion resistance
  • Resistant to
    Oils and fats
    Non-alcoholic fuels and kerosene
    Atmospheric influences, UV-radiation
    Oxygene and ozone
    Microbes and rotting
    Sea and waste water
    vibrations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Especially suited for installation in all areas demanding good performance under extreme conditions. These cable types have been successfully in use in areas such as steel works, heating and air-conditioning systems, in machinery and industrial plant equipment and on building sites etc.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

49700

2 x 0,75

6,3

15,0

44,0

19

49701

3 G 0,75

6,8

22,0

55,0

19

49702