TUBEFLEX-Y

roundshaped flat ribbon cable for IDC-technique, pitch 1,27 mm

Produktfoto
Technical data
  • Roundshaped special Flat Ribbon Cable
  • Conductor resistance at 20°C
    max. 230 Ohm/km
  • Temperature range
    -20°C up to +80°C
  • Voltage rating
    max. 300 V
  • Test voltage
    core/core 2000 V
  • Dielectric strength, Spark-test
    3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Capacitance (side cores)
    ca. 75 pF/m
  • Impedance 115 Ohm
  • Minimum bending radius
    15x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Stranded tinned copper conductor,
    size AWG 28
    7x0,127 mm = 0,09 mm²
  • Core insualtion of special PVC
  • Cores colour grey, edge marking on one side
  • Cores laying parallel and adjacent, alternately
    spliced or separated and periodically slotted
  • Roundshaped flat ribbon cable, folded
  • Taping
  • Outer sheath of special PVC
  • Outer sheath Colour grey
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Very interesting for cable
    pre-assemblers!
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Application
TUBEFLEX-Y Flat ribbon cable, due to its roundshape offers considerable advantages compared with other flat ribbon cables during the installation and assembly. This roundshaped cable bids enormous profits by using the quick and economical possibilities under continuance with the efficient connection in IDC-technique. All conductors can be contacted at one working procedure without stripping the insulation. The accurate to size pitch-image of the ribbon cable is obtained due to an adapted backshaping before the plug installation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part
no.

No.cores
x AWG-No.

Flat ribbon
dimension

Width mm

Outer
sheath

nominal wall-
thickness mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

45130

9 x 28

11,43

0,8

6,1

8,7

35,0

45131

10 x 28

12,70

0,8

6,2

9,7

36,0

45132

14 x 28

17,78