H07RN8-F

waterproof rubber-sheathed cable, harmonized type

Logo Image Logo Image
Produktfoto
Technical data
  • Water resistant heavy hose pipe
    to DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing -25°C
    fixed installation -40°C
    in water max. +40°C
  • Permissible operating temperature
    at conductor +60°C
  • Nominal voltage U0/U 450/750 V
    in case of protected and fixed installation
    U0/U 600/1000 V
  • Test voltage 2500 V
  • Permanent tensile load
    max. 15 N/mm²
  • Minimum bending radius
    flexing 6x cable Ø
    fixed installation 4x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber
    compound type EI4 to
    DIN VDE 0207-363-1 / DIN EN 50363-1
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special polychoroprene
    rubber
  • Outer sheath black
Properties
  • Resistant to
    Ozone
    Weather
  • The core identification of a single core
    sheathed, of an insulated wire is black.
Tests
  • Oil resistant acc. to DIN VDE 0473-811-404/
    DIN EN 60811-404
  • Behaviour in fire
    to DIN VDE 0482-332-1-2
    DIN EN 60332-2-1, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Specifically designed for use in fresh water up to 10 m water depth and a maximum water temperature of 40°C for connection of submersible pumps and similar applications. Not suitable for underwater power transmission systems or in waterways or in areas where mechanical damage is possible which represent a potential danger.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

37287

1 x 1,5

5,7 - 7,1

14,4

58,0

16

37288

1 x 2,5

6,3 - 7,9

24,0

71,0

14