H03VV-F

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC control cable acc. to
    DIN VDE 0285-525-2-11 /
    DIN EN 50525-2-11 and IEC 60227-5
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage U0/U 300/300 V
  • Test voltage 2000 V
  • Breakdown voltage min. 4000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black, white or
    in accordance to the customer
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor
  • 5 core and above in adaption (H).
  • The above list contains a selection of
    the types we carry es stock. Other sizes
    available on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cable types are especially suited to use on small appliances with low mechanical stress and for connection for light household appliances, e. g. kitchen utensils, desk lamps, floor lamps, vacuum cleaners, office machines, radios, etc. , as far as this cable is admitted to the relevant specifications of the equipment.
These cables are not permitted to use with cooking or heating apparatus.
Cables with cross section 0,75 mm² are not suitable for outdoor use or use of industrial or farmer machineries.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

29736

2 x 0,5

black

4,6 - 5,9

9,6