SHIPFLEX® 109

cable for drag chain, halogen-free, EMC-preferred type, meter-marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special screened drag chain cable
  • UL Style 20234
  • Temperature range
    flexing -40°C to +80°C
    fixed installation -40°C to +80°C
  • Installation temperature
    min. -25°C
  • Nominal voltage
    to VDE U0/U 0,6/1 kV
    UL 1000 V
  • Insulation resistance
    min. 200 MOhm x km
  • Minimum bending radius
    7,5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Special core insulation
  • Black cores imprinted with U1, V2, W3
  • GN-YE conductor depends on
    conductor cross section may cut into thirds
  • Cores stranded together with optimal
    lay length
  • Core wrapping between the layers of
    stranding
  • Braided screening of tinned copper wires,
    coverage approx. 85%
  • Full polyurethane outer sheath to
    UL std. 1581 Tab. 50227
  • Sheath colour: orange (RAL 2003)
  • With meter marking
Properties
  • Flame retardant to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Halogen-free to DIN VDE 0482 part 267/
    DIN EN 50267-2-1/IEC 60754-1 (equivalent
    DIN VDE 0472 part 815)
  • Oil resistant to IEC 60092-350,
    appendix F
  • Behaviour at low temperature at -40°C to
    IEC 60092-350, appendix E
  • Weather, ozon and UV-resistant
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
HELUKABEL® SHIPFLEX® 109 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two-line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions. For applications which go beyond standard solutions we recommend that you fill out our especially developed questionnaire for drag chains. Before installation in cable drag chains please read the installation instructions.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet