Front connecting cables for Simatic® S7

Produktfoto
Cable structure
  • Cable cores 0,75 mm² in
    dark blue (RAL 5010)
  • Printed characters in white
  • Numbers acc. to allocation in the plug
  • Original front connector can be
    completely allocated
  • Cores cut flush
  • Customised pre-assembly possible
Properties
Advantages
  • Tremendous time savings
  • Quick wiring
  • Considerably easier troubleshooting
  • Customised pre-assembled cable
Note
  • Other lengths, dimensions, colours
    and specials conditions possible on
    request
Application
These pre-assembled cables with pre-wired front connectors are highly suitable for Simatic® S7 programmable logic controllers (PLC).
As opposed to past days when you had to cut to length, strip, crimp, screw in and mark, pre-wired front connectors offer the customer a host of advantages for the Simatic® S7 system.
Downloads
Data sheet

Part no.

Connection type

Length

m

Cop.
weight

kg / 1000 pcs.

AWG-No.

Front connector, 20-pole

650091

Screw fitting version

2,0

324,0

19

650200

Screw fitting version

3,0

468,0

19

650201

Screw fitting version

5,0

756,0

19

84867

Spring version

2,0

324,0

19

84868

Spring version

3,0

468,0

19

84869

Spring version

5,0

756,0

19

650202

Crimp version

2,0

324,0

19

650203

Crimp version

3,0

468,0

19

650088

Crimp version

5,0

756,0

19

Front connector, 40-pole

650092

Screw fitting version

2,0

648,0

19

650204

Screw fitting version

3,0

936,0

19

650205

Screw fitting version

5,0