TOPFLEX®-MOTOR EMV 1/1

triple-screened, low capacitance, 80°C, 1000 V high flexible motor supply cable, meter markingrt

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PUR motor power supply cable
    for frequency converter to
    UL AWM Style 20234 and CSA AWM
    adapted to DIN VDE 0250
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage
    VDE U0/U 600/1000 V
    UL 1000 V
  • Test voltage 3000 V
  • Mutual capacitance at 4 kHz
    acc. to different cross section
    core/core 70-250 nF/km
    core/screen 110-410 nF/km
  • Insulation resistance
    min. 200 MOhm x km
  • Minimum bending radius
    fixed installation, for outside Ø:
    up to 12 mm: 5x cable Ø
    > 12-20 mm: 7,5x cable Ø
    > 20 mm: 10x cable Ø
    free-movement, for outside Ø:
    up to 12 mm: 10x cable Ø
    > 12-20 mm: 15x cable Ø
    > 20 mm: 20x cable Ø
  • Coupling resistance
    acc. to different cross section
    max. 250 Ohm/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • Core insulation of special polyethylene (PE)
  • Core identification BK, BN, GY
  • GN-YE conductor
  • Cores stranded in layers
  • 1. Screen of semi-conductive fleece
    2. Aluminium-coated polyester film
    3. Tinned copper braided screen,
    coverage approx. 85%
  • Outer sheath of PUR
  • Sheath colour: orange (RAL 2003)
    acc. to DESINA®
  • With meter marking
Properties
  • PUR outer sheath: low adhesion, flame
    retardant, extremely abrasion resistant,
    halogen-free, resistant to UV, oil, hydrolysis
    and microbial attack
  • This screened motor power supply cable,
    with low mutual capacitance because of
    the special PE core insulation, enable
    low-loss transmission of power compared
    to PVC-sheathed power supply cables
  • The optimal triple screening enables
    interference-free operation of frequency
    converters
  • Optimum compliance with requirements
    for electromagnetic compatibility (EMC)
    due to the triple screening
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PUR outer sheath self-extinguishing and
    flame retardant to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • **) The current carrying capacity for
    permanent operation at ambient temperature
    of 30°C. For deviating ambient temperatures
    the conversion factors should be used and
    for further see the indication in
    DIN VDE 0298 part 4.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This TOPFLEX® MOTOR EMV 1/1 two-approvals, triple-screened motor power supply cable for frequency converters provides outstanding EMC in machines and systems. Suitable as a supply and connecting cable for high mechanical stresses, in fixed installations and occasional free