HELUTRUCK® 270 (FLRYY)

with ADR-approval, PVC low voltage cable for commercial vehicles

Produktfoto
Technical data
  • Temperature range
    -40°C to +85°C
  • Test voltage
    2000 V min. 5 minutes
  • Capacitance
    max. 50 pF/m for the data pair
    max. 100 pF/m between data pair cores
    and the other cores
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    12x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • Core insulation of cold-resistant special PVC
  • Core identification coloured,
    see table below
  • Outer sheath of special PVC
    also available with PUR sheath
  • Sheath colour: black
Properties
  • Cold-resistant special PVC sheath,
    UV-resistant
  • Largely resistant to oil, weather, and
    chemicals; Chemical resistance (see
    table Technical Information)
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • These cables conform to the
    national standard ISO 4141 and the
    international standard DIN/ISO 6722
  • Component codes TÜ.EGG.073-03
Special feature:
  • Complies with GGVS regulations
  • Approved and tested by the TÜV
  • Complies with ADR regulations
Note
  • Further sizes are available on request.
Application
These low-voltage cables are designed for the wiring of electrical installations in the manufacture of commercial vehicles. Due to the ADR-approval especially suitable for trailers and semitrailers manufactured for the transport of GGVS hazardous substances.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

700016

2 x 0,5

4,8

9,6

40,0

20

700575

2 x 0,75 + 2 x 1,5

7,0

43,2

91,0

18

702179

3 x 0,75

5,3

21,6

52,4

17

700582

7 x 0,75

7,3

50,4

101,0

18

75255

2 x 1

6,0

19,2

56,0

17

75254