İndirme Merkezi

İndirilecek güncel ve önemli belgeler

Kablolar ve Teller

Katalog - Kablo ve Teller indir

Broşür - Fabrika Otomasyonu için NFPA 79-uyumlu kablolar indir

Broşür - Yüksek sıcaklık uygulamaları için kablolar ve kablo aksesuarları indir

El İlanı - Spiral Kablolar stok programı indir

El İlanı - MULTINORM teller indir

El İlanı - Güç Kabloları ve Orta Voltaj Kabloları indir

El İlanı - Temiz Odalar için CLEANFLEX®-HF, Veri ve Kontrol Çekme Zinciri Kabloları indir

Kablo Aksesuarları

Katalog - Kablo Aksesuarları indir

Broşür - HELUTOP her türlü uygulama için doğru kablo glendi indir

El İlanı - HELUTOP MS EP-4 indir

Uyumluluk sertifikası

(H)03Z1Z1-F

(H)05VV5-F

(H)05VVC4V5-K

(H)05Z1Z1-F

(H)07V-K

(N)HXCH-FE180 E30

(N)HXCH-FE180 E90

(N)HXH-FE180 E30

(N)HXH-FE80 E90

(N)SHTOEU-V

(N)YM(ST)-J

07RN-F

A-2Y(L)2Y

A-2YF(L)2Y

BIOFLEX-500-JZ + BIOFLEX-500-OZ

BIOFLEX-500-JZ-C + BIOFLEX-500-OZ-C

BIOFLEX-500-JZ-HF + BIOFLEX-500-OZ-HF

BIOFLEX-500-JZ-HF-C + BIOFLEX-500-OZ-HF-C

DATAFLAMM-C-Paar

DATAFLAMM-C

DATAFLAMM

DATAPUR-C

EDV-PiMF-CY

Earth Conductors ESUY

Earth Conductors ESY

F-C-PURoe-JZ + F-C-PURoe-OZ

F-CY-JZ + F-CY-OZ

F-CY-OZ (LiY-CY)

FIVENORM

H01N2-D

H01N2-E

H03VV-F

H05BQ-F

H05G-K

H05RN-F

H05RR-F

H05SS-F

H05SST-F

H05V-K

H05V-U

H05V2-K

H05VV-F SJT

H05VV-F UL

H05VV-F

H05VV5-F

H05VVC4V5-K

H05Z-K

H07BQ-F

H07G-K

H07RN-F

H07RN8-F

H07V-K

H07V-R

H07V-U

H07V2-K

H07Z-K

H07ZZ-F

HELUFLON-FEP-6Y single core

HELUFLON-FEP-6Y

HELUFLON-PTFE-5Y

HELUTHERM 120

HELUTHERM 145 MULTI-C

HELUTHERM 145 MULTI

HELUTHERM 145 UL CSA, 300V

HELUTHERM 145 UL CSA, 600V

HELUTHERM 145

HELUTHERM 400

HELUTHERM 600

J-2Y(St)Y

J-H(St)H fire warning cable

J-H(St)H

J-Y(ST)Y Lg

J-Y(St)Y Lg fire warning cable

J-YY_Bd

JB-500 + OB-500

JB-750 + OB-750

JB-750 HMH-C

JB-750 HMH

JB-750 gelb

JE-H(St)HRH_FE180 E30-E90 fire warning cable

JE-H(St)H_FE180 E30 (orange)

JE-H(St)H_FE180 E30 fire warning cable

JE-H(St)H_FE180 E30-E90 (orange)

JE-H(St)H_FE180 E30-E90 fire warning cable

JE-LiHCH

JE-LiYCY

JE-Y(St)Y

JZ-500 + OZ-500

JZ-500 COLD + OZ-500 COLD

JZ-500 HMH + OZ-500 HMH

JZ-500 HMH-C + OZ-500 HMH-C

JZ-500 PUR + OZ-500 PUR

JZ-500 black + OZ-500 black

JZ-500 orange + OZ-500 orange

JZ-500-C black + OZ-500-C black

JZ-500-FC-PUR + OZ-500-FC-PUR

JZ-600 + OZ-600

JZ-600 UL CSA

JZ-600-HMH + OZ-600-HMH

JZ-600-HMH-C

JZ-600-PUR

JZ-600-Y-CY + OZ-600-Y-CY

JZ-600-Y-CY UL CSA

JZ-600-YC-PUR

JZ-602 + OZ-602

JZ-602-C-PUR + OZ-602-C-PUR

JZ-602-CY + OZ-602-CY

JZ-602-PUR + OZ-602-PUR

JZ-602-PUR DC_AC

JZ-602-RC-C-PUR

JZ-602-RC-CY

JZ-602-RC-PUR

JZ-602-RC

JZ-603 + OZ-603

JZ-603-CY + OZ-603-CY

JZ-604 TC TRAY CABLE

JZ-604-FCY TC TRAY CABLE

JZ-604-YCY TC TRAY CABLE

JZ-750 + OZ-750

JZ-HF + OZ-HF

JZ-HF-CY + OZ-HF-CY

KOMPOFLEX JZ-500 + KOMPOFLEX OZ-500

KOMPOFLEX JZ-500-C + KOMPOFLEX OZ-500-C

KOMPOSPEED 600-C

KOMPOSPEED 600

KOMPOSPEED JZ-HF-500 + KOMPOSPEED OZ-HF-500

KOMPOSPEED JZ-HF-500-C + KOMPOSPEED OZ-HF-500-C

LiY-TPC-Y

LiYW

LiYv

LifY

LifYCY

Lift-2S

MEGAFLEX 500-C

MEGAFLEX 500

MEGAFLEX 600-C

MEGAFLEX 600

MULTIFLEX 512-C-PUR UL CSA

MULTIFLEX 512-C-PUR

MULTIFLEX 512-PUR UL CSA

MULTIFLEX 512-PUR

MULTISPEED 500-C-PUR UL CSA

MULTISPEED 500-C-PUR

MULTISPEED 500-C-PVC UL CSA

MULTISPEED 500-C-PVC

MULTISPEED 500-C-TPE UL CSA

MULTISPEED 500-C-TPE

MULTISPEED 500-PUR UL CSA

MULTISPEED 500-PUR

MULTISPEED 500-PVC UL CSA

MULTISPEED 500-PVC

MULTISPEED 500-TPE UL CSA

MULTISPEED 500-TPE

MULTISPEED 600-C-PUR-J_-O

MULTISPEED 600-PUR-J_-O

MULTISPEED-TRONIC-C-PUR

MULTISPEED-TRONIC-PUR

N2XCH

N2XCY

N2XH

N2XS(F)2Y

N2XS(FL)2Y

N2XS2Y

N2XSEY_3x

N2XSY

N2XY

NA2XS(F)2Y

NA2XS(FL)2Y

NA2XS2Y

NA2XSY

NA2XY

NAYCWY

NAYY

NEO-flat-C

NEO-flat

NEON LIGHT CABLE

NEOPREN

NHMH-J

NHMH-O

NHXMH

NSGAFOEU 3kV

NSHTOEU

NSHXAFoe 3kV

NSSHOEU

NYCWY

NYCY

NYKY-J

NYM

NYY

Neoprene Control Cable SJO

Neoprene Control Cable SO

OB-BL-PAAR-CY

OZ-BL-CY

OZ-BL

PAAR-CY-OZ

PAAR-TRONIC-CY-CY (LiYCY-CY)

PAAR-TRONIC-CY

PAAR-TRONIC-Li-2YCY

PAAR-TRONIC-Li-2YCYv

PAAR-TRONIC

PUR Single Core

PUR-750

PUR-C-PUR

PUR-GELB

PUR-ORANGE

PURoe-JZ + PURoe-OZ

PURoe-JZ-HF + PURoe-OZ-HF

PURoe-JZ-HF-YCP + PURoe-OZ-HF-YCP

PVC-flat-CY

PVC-flat

Petrol Station Cables_(N)YYOE-J

RD-H(St)H

RD-Y(St)Y

RD-Y(St)YY

RD-Y(St)Yv

RE-2Y(St)Yv-PiMF

RE-2Y(St)Yv

ROBOFLEX 2001-C

ROBOFLEX 2001

Ribbon Cables Type L

S-YY

SUPER-PAAR-TRONIC-C-PUR

SUPERPAARTRONIC 340-C-PUR

SUPERTRONIC-310-C-PVC

SUPERTRONIC-310-PVC

SUPERTRONIC-330 C-PURoe

SUPERTRONIC-330 PURoe

SUPERTRONIC-C-PURoe

SUPERTRONIC-C-PVC

SUPERTRONIC-PURoe

SUPERTRONIC-PVC

SY-JB + SY-OB

SY-JZ + SY-OZ

SiD GL

SiD

SiF GL

SiF

SiFF

SiHF GL-P

SiHF UL CSA

SiHF-C-Si UL CSA

SiHF-C-Si

SiHF

Single 600-J + Single 600-O

Single-600-CY-J + Single 600-CY-O

Single-602-RC-CY-J + Single-602-RC-CY-O

Single-602-RC-J + Single-602-RC-O

THERMFLEX 180 EWKF-C

THERMFLEX 180 EWKF

THHN_THWN

TOPFLEX 600 VFD

TOPFLEX 600-C-PVC

TOPFLEX 600-PVC

TOPFLEX 611-C-PUR

TOPFLEX 611-PUR

TOPFLEX 650 VFD

TOPFLEX-EMV-2YSLCY-J

TOPFLEX-EMV-3 PLUS 2YSLCY-J

TOPFLEX-EMV-UV-2XSLCH-J

TOPFLEX-EMV-UV-2XSLCYK-J

TOPFLEX-EMV-UV-2YSLCYK-J ULCSA

TOPFLEX-EMV-UV-2YSLCYK-J

TOPFLEX-EMV-UV-3 PLUS 2XSLCH-J

TOPFLEX-EMV-UV-3 PLUS 2XSLCYK-J

TOPFLEX-EMV-UV-3 Plus 2YSLCYK-J UL CSA

TOPFLEX-EMV-UV-3 Plus 2YSLCYK-J

TOPGEBER 511 PVC

TOPGEBER 512 PUR

TOPSERV 108 PVC

TOPSERV 109 PUR

TOPSERV 110

TOPSERV 112 PVC

TOPSERV 113 PUR

TOPSERV 119 PVC

TOPSERV 120

TOPSERV 121 PUR

TRAGO

TRAYCONTROL 300 TP

TRAYCONTROL 300-C TP

TRAYCONTROL 300-C

TRAYCONTROL 300

TRAYCONTROL 500-C

TRAYCONTROL 500

TRAYCONTROL 600-C

TRAYCONTROL 600

TRONIC (LiYY)

TRONIC-1-CY

TRONIC-2-CY

TRONIC-CY (LiY-CY)

TUBEFLEX-(St)-CY

TUBEFLEX-Y

Tauchflex-FL

Tauchflex-R

UL (LiYCY) Style 2464

UL (LiYCY) Style 2516

UL (LiYCY-TP) Style 2464

UL (LiYY) Style 2464

UL (LiYY) Style 2516

UL (LiYY-TP) Style 2464

UL-Style 1007

UL-Style 1015

UL-Style 1569

UL-Style 3135

UNIPUR-CP

UNIPUR

Vehicle Cable FLRY

Y-CY-JB + Y-CY-OB

Y-CY-JZ + Y-CY-OZ

YELLOWFLEX

YR-Bell Sheathed Cables

YV-Equipment Wires

Yoe-C-PURoe-JZ + Yoe-C-PURoe-OZ

Veri, Ağ ve Veriyolu Teknolojisi

Katalog - Veri, Ağ ve Veriyolu Teknolojisi indir

Broşür - Önceden monte edilmiş fiber optik kablo sistemleri indir

El İlanı - Veriyolu bağlantı fişi PROFIBUS Sub-D indir

Medya Teknolojisi

Katalog - Meda Teknolojisi indir

El İlanı - DMX+POWER ve Yükleme Kablosu indir

El İlanı - HELUSOUND 500 + 600 indir

Fotovoltaik

Broşür - Fotovoltaik kurulumlar için kablolar ve kablo sistemleri indir

Rüzgar Enerjisi

Katalog - Rüzgar Türbinleri için Kablolar ve Aksesuarlar indir

El İlanı - HELUWIND WK POWERLINE ALU indir

Sertifikalar

DIN EN ISO 9001:2015 / DIN EN ISO 14001:2015
Kablo - Tel - Aksesuar Satışı
Almanca / İngilizce / Fransızca / Rusça / Lehçe / Flemenkçe / Çekçe / İspanyolca

DIN EN ISO 9001:2008
Kablo ve tel geliştirmesi, tasarımı ve üretilmesi
Almanca / İngilizce

Genel

Şirket Tanıtımı indir

HELUKABEL Bilgiler indir

Gizlilik Anlaşması indir

Mesleki Ahlak Kuralları indir

HELUnews

HELUnews - Sayı 7 - Aralık 2012 - indir

HELUnews - Sayı 6 - Nisan 2012 indir

HELUnews - Sayı 5 - Kasım 2011 indir

HELUnews - Sayı 4 - Nisan 2011 indir

HELUnews - Sayı 2 - Nisan 2010 indir

Sorgu formları

Özel Fiber Optik Kablo Sorgusu indir

Özel Kablo Sorgusu indir

Spiral Kablo Sorgusu indir

Önceden monte edilmiş kablolar için proje planlama föyü indir

RoHS / REACH

Onay EU-Yönergesi RoHS 2002/95/EG, 27.01.2003 (HELUKABEL®-Products) indir

EU-Kimyasal sipariş 1907/2006 REACH indir

Tedarikçi

3D Rapor Tedarikçi indir

4D Rapor Tedarikçi indir

8D Rapor Tedarikçi indir

Genel satın alım koşulları indir

Paketleme El Kitabı indir

Paketleme El Kitabı (Almanca) indir

Sevkiyat Önerisi ve Teslimat Kuralları indir

Şartlar

Satış ve Teslimat Şart ve Koşulları indir

Teknik Bilgiler

Uluslararası Onaylar

AWG-Telleri ve AWG-halat iletkenleri, İletken düzeni, kesit, direnç ve ağırlık indir

Endeks İngiliz Standardı indir

UL-Stilleri Listesi indir

US-Amerikan ve İngiliz birimleri, Normal ölçüm birimlerinin dönüştürülmesi indir

Avrupa Yönergeleri

CE işareti hakkında açıklamalar indir

Avrupa Yönergeleri WEEE, RoHS ve ElektroG indir

Harmonize Tanımlama indir

Uluslararası Sertifikasyon İşaretleri ve Test Enstitüsü indir

Formüller

Enerji mühendisliği formülleri indir

Yalıtım ve Kılıf Malzemeleri

Yalıtım ve kılıf malzemelerinin özellikleri indir

KTG

KTG-Havuz makaraları kapasitesi indir

Havuz makaralarının KTG-Drums kapasitesinin kablo uzunlukları (m) indir

Kablo Tasarımı

Halojensiz Güvenlik Kabloları ve Telleri indir

Kablo ve Teller için Tanımlama Kodları

IEC, DIN VDE ve HD'ye göre harmonize kablo kıyaslaması indir

Orta Voltaj Güç Kabloları

XLPE yalıtımlı Orta Voltaj Güç Kabloları, 6 – 30 kV elektriksel özellikleri indir

Nominal Voltaj / Çalışma Voltajı

Nominal voltaj ve Çalışma voltajı indir

Kurulum Talimatları, Bükülme Yarıçapı

UL ve CSA kabloları Bilgileri ve Kurulum Talimatları indir

CPR

Genel Bilgiler

CPR beyanı download
CPR general information

Lütfen ürünün etiketinde bulunan DOP label numarasını bulun veya QR kodunu kullanın

Bir QR kod tarayıcısına ihtiyacınız var mı?
iOS için QR kod tarayıcısı
Android için QR kod tarayıcısı

Performans Beyanı - DoP numarasına göre arama

DoP numaranızı product label bulabilirsiniz

Performans Beyanı - Ürün grubuna göre ara

Not: Bir ürün için birkaç DOP mevcut olabilir. Daha fazla bilgi için lütfen PDF okuyun.

(H)05VV5-F

(H)07V-U

(N)YM(St)-J

A_I-DQ(ZN)BH

Dataflamm-C-Paar

Dataflamm-C

Dataflamm

E-Bus

EDV-Pimf-CY

F-C-Purö-JZ

F-CY-JZ

F-CY-OZ

Fünfnorm

H05 VV5-F

H05RN-F

H05RR-F

H05SS-F

H05V-K

H05V-U

H05V2-K

H05VV-F

H05VVC4V5-K

H05Z-K

H07BQ-F

H07RN-F

H07V-K

H07V-R

H07V2-K

H07Z-K

HELUPOWER H07RN-F LS0H

Helukat 10 GIGA S-STP Massiv

Helukat 1200 S-STP Massiv

Helukat 200-S-FTP massiv

Helukat 450 S-STP massiv

Helukat 600 S-STP massiv

I-V(ZN)HH

J-2Y(St)Y

J-H(ST)H Bd

J-H(ST)H

J-Y(St)Y Lg

J-YY Bd

JB-500

JB-750

JE-LIHCH

JE-LIYCY

JE-Y(St)Y

JZ 600 HMH

JZ-500 BLACK

JZ-500 C BLACK

JZ-500 HMH-C

JZ-500 HMH

JZ-500 PUR

JZ-500

JZ-600-Y-CY

JZ-600

KH-Bus

N2XCH

N2XCY

N2XH

N2XSY

N2XY

NA2XY

NAYCWY

NAYY-J

NAYY-O

NHXMH

NSGAFÖU

NSHXAFÖ

NYCWY

NYCY

NYM-J_-O

NYY-J_-O

OZ-BL-CY

OZ-BL

Paar-Tronic-CY

Paar-Tronic-Li-2YCY

Paar-Tronic

Purö-JZ

RD-H(St)H

RD-Y(St)Y

RD-Y(St)YV

RD-Y(St)YY

RE-2Y(St)YV

RE-2Y(St)YvPIMF

SOLARFLEX-X H1Z2Z2-K

SY-JB

SY-JZ

TOPFLEX-EMV-2YSLCY-J

TOPFLEX-EMV-3PLUS_2YSLCY-J

Tronic (LIYY)

Tronic-CY (LIY-CY)

Y-CY-JB

Y-CY-JZ

Y-CY-OZ