LifY Single Core

extra fine wires with highest flexibility

Produktfoto
LifY Single core 1x0,1 mm² BK  Part no. 15101
content quantity per sales unit of measure
100.00
Technical data
  • Special plastic stranded wire
  • by special design extremely flexible
  • adapted to DIN VDE 0250,
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -15°C to +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    up to 0,25 mm²  300 V
  • Nominal voltage
    0,5-1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
  • Test voltage
    up to 0,25 mm²  2 kV
    0,5-1 mm²  2,5 kV
    from 1,5 mm²  3 kV
  • Minimum bending radius
    flexing 8x core Ø
Cable structure
  • Bare copper conductor, extra fine wire
  • Conductor construction see table below
  • Core insulation of PVC (soft, smooth)
  • Stranded specially
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 /  IEC 60332-1-2
Note
  • Please add the appropriate item number
    when ordering using the following indicator:
    00 = green, 01 = black, 02 = red,
    03 = blue, 04 = brown, 05 = white,
    06 = grey, 07 = violet, 08 = yellow,
    09 = orange, 10 = transparent,
    11 = pink, 12 = beige, 13 = 2-colour
    015= darkblue
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
The LifY single cores are used as super flexible insulated strand wires for switch cabinets, as measuring cable for testing, laboratories, research etc.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance