K5 Pliers

Produktfoto
Description

Pliers K5

Description

For terminal lugs and connection sleeves in standard design

  • Crimping profile with notch, fixed in revolving profile

  • Length 600mm

  • Weight 2,4kg

pliers

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904733

K5

6,0 - 50,0

1

o. r.

o. r.

o. r.