E WM

Cable marker

Produktfoto
Properties

Permanently self-adhesive, insensitive to moisture and oils.

Description

E WM

Description

Self-adhesive cable marker in practical pocket book size.

10 side marker on siliconised carrier cards.

Installation applications, for repair and maintenance.

Book dimension: 15 x 8 cm

Marker: 5 x 31 mm

Perforated individual characters, 5 x 5 mm

Downloads
Data sheet

Cable marker

Part no.

Type

Book
content

Marker

Unit

Net EUR/100 items at a purchase of

1

2 - 5

6 - 10

91148

E WM 0-9

40

Marker: 0 to 9

1

o. r.

o. r.

o. r.

91149

E WM 0-45

10

Marker: 0 to 45

1

o. r.

o. r.

o. r.

91150

E WM 46-90

10

Marker: 46 to 90

1

o. r.

o. r.

o. r.

91151

E WM A-Z

10

Marker: A to Z, +, - ,0 to 15

1

o. r.

o. r.

o. r.

91152

E WM 123

150

Marker: 1, 2, 3

1

o. r.

o. r.

o. r.

91153

E WM ABC

150

Marker: A, B, C

1

o. r.

o. r.

o. r.

91154

E WM ABC

10

Marker: 1 to 33, A, B, C, +, -, ; and for each 20 markers: T1, T2, T3

1

o. r.

o. r.

o. r.

91155

E WM A-90

4

Marker: 0 to 90, and for each 2 markers: A - Z, +, -, 0 to 15

1

o. r.

o. r.

o. r.