Inside cleading cutter (universal) HIMS II

Produktfoto
Note
  • Spare blade for HIMS, part no. 906241
  • Spare tube silicone paste 100ml, part no. 906239
Description

Inside cleading cutter (universal) HIMS II

Description
  • The inside cleading cutter HIMS II can be used for stripping-off the primary insulation on the ends of medium voltage conductors of 6 up to 45 kV with outside diameters of 15 up to 52 mm and a maximum insulation thickness of 15 mm.
  • The positioning on the cable is made by a clamping System. Spiral and circle cuts are possible. The cut depth is adjustable of 0 up to 15 mm and the feed rate is selectable in 5 steps. The stripping can be stopped in every Position of the cable. The stripping length is unlimited. The device has optimum gliding properties through coated contacts surfaces. The maximum rotation diameter is 220 mm.
  • The components are made of aluminium, steel and brass, with anodized, chromium-plated and nickel-plated surfaces. The blades are from alloyed steel with a hardness of least 55 HRC.
  • Length: 170 mm
  • Weight: 1 kg
Scope of delivery

HIMS II device, silicone paste, allen wrench 2,5 mm, plastic case

Downloads
Data sheet

Inside cleading cutter HIMS II

Part no.

Type

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

906240

HIMS II

-

1

o. r.

o. r.

o. r.