HSSV-KF

Collapsible flange gland

Produktfoto
Properties

Resistant to a multitude of

  • Fuels
  • Mineral oils
  • Greases
  • Weak bases
  • Weak acids
Note
  • UR-tested
Threaded connection metric to EN 60423
Description

HSSV-KF Collapsible flange gland

Description

Opening flange angle for connection glands or cable glands.

  • Flange angle opened to enable simple insertion of pre-assembled cables
  • Simple assembly
  • Highly stable
Downloads
Data sheet

metric thread - female

Part no.

grey

Part no.

black

Size

metr.

inside

Height

mm

Width

mm

Length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920507

920513

M16 x 1,5

35

47

49

10

o. r.

o. r.

o. r.

920508

920514

M20 x 1,5

35

47

49

10

o. r.

o. r.

o. r.

920509

920515

M25 x 1,5

44

65

69

10

o. r.

o. r.

o. r.

920510

920516

M32 x 1,5

55

78

90

10

o. r.

o. r.

o. r.

920511

920517

M40 x 1,5

66

94

99

10

o. r.

o. r.

o. r.

920512

920518

M50 x 1,5

76

101

116

10

o. r.

o. r.

o. r.