Industrial Ethernet

HELUKAT® INDUSTRIAL ETHERNET TORSION 2x2xAWG22/19 PUR

Logo Image
Produktfoto
Cable structure
2x2x0,75 mm (stranded)
Description

Industrial Ethernet Torsion

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(db/100m)

7,6

10,0

26,5

41,0

ELFEXT (db) 43,8 39,7 24,0 20,0
Application

HELUKAT® INDUSTRIAL ETHERNET Category 5e TORSION offers excellent transmission characteristics and is designed for applications with torsion loads. The cable listed here corresponds to the  classification for continous movement.

Norms and standards
   
   

 

Downloads
Product Sheet

Part no.

Designation

802186

2x2x0,75 mm (stranded)