Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables unscreened Cat.6 U/UTP PVC green

Logo Image
Produktfoto
Description
Patch cable unscreened U/UTP PVC, Cat.6
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 250 MHz of category 6 or EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

803121

green

0,5

10

803122

green

1,0

10

803123

green

2,0

10

803124

green

3,0

10

803125

green

5,0

10

803126

green

7,5

10

803127

green

10,0

10

803128

green

15,0

10