Industrial Ethernet

HELUKAT® 1000IND Robustflex S/FTP 4x2xAWG 26/7 PUR UL

Logo Image Logo Image
Produktfoto
Cable structure
S/FTP 4x2xAWG 26/7 PUR
Description

Industrial Ethernet HELUKAT® 1000IND S/FTP Robustflex, UL AWM Kat.7A

Typical values

Frequency

(MHz)

10

100

250

800

900

1000

Attenuation

(db/10m)

0,9

2,8

4,5

8,2

8,8

9,3

Next

(db)

78,0

78,0 72,4 64,9 64,1 63,4

ACR

(db)

77,1 75,2 67,9 56,7 55,3 54,1
Application

HELUKAT® 1000IND Category 7A Robustflex is an Ethernet cable that, thanks to use of a halogen-free PU outer sheath, is ideal for harsh industrial surroundings. This cable is configurable with common RJ45 plugs (industrial and office version), as well as with some Sub-D and M12 plugs.

Norms and standards
Acc. ISO/IEC 11801, sim. DIN EN 50288-4-2, acc. EIA/TIA 568-A, category 7A, flame retardent acc. IEC 60332-1, halogen free acc. IEC 60754-1, oil resistant, AWM 21238 (80°C/600V)
Downloads
Product Sheet

Part no.

Designation

805684

S/FTP 4x2xAWG 26/7 PUR