HELUTOOL HAP 60-2

Battery-powered hydraulic tool in toolbox

Produktfoto
Note

Exclusive inserts

 

Matching inserts:

HELU-S-PE-SK and HELU-S-PE-WM

Further inserts on request

Description

HELUTOOL HAP 60-2

Battery hydraulic tool in toolbox

Description
  • For processing Cable lugs and Connectors up to 300mm²
  • Quick infeed due to doublee piston hydraulic system
  • Variable speed fir placing the tool
  • Ergonomic design for fatigue-free work
  • Easy to service and compact design
  • Two-piece component handles with optimal weight distribution
  • Powerful Li-Ion battery 18 V
  • LED to illumination of the workspace
  • Crimping area: 6-300 mm²
  • Pressing forces: ca. 60 kN
  • Head rotation: 360°
  • Opening range: 17 mm
  • Battery voltage: 18 V
  • Weight incl. battery: approx. 4,4 kg
  • Tool dimensions: 330 x 331 x 75 mm
Scope of delivery
  • Battery-powered hydraulic tool
  • Battery
  • Battery charger
  • Carry strap
  • Manual
  • Transport case
Downloads
Data sheet

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

908494

HAP 60-2

1

o. r.

o. r.

o. r.