KMK-PA-MB counternut with collar

Produktfoto
Description

KMK-PA-MB

Description

Counternut made of polyamide.

The counternut with collar has a bigger sealing area - sealing with an additional O-ring will be simplified.

Areas of application
  • Plant and machine construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

NPT thread – female

Part no.

light grey

RAL 7035

Part no.

dark grey

RAL 7001

Part no.

black

RAL 9005

Size

NPT

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

97317

90870

90875

3/8"

22

100

o. r.

o. r.

o. r.

97316

90871

90876

1/2"

27

100

o. r.

o. r.

o. r.

97315

90872

90877

3/4"

33

100

o. r.

o. r.

o. r.

98366

90873

90878

1"

47

50

o. r.

o. r.

o. r.