HSK-EX cable gland

explosive area

Produktfoto
Properties
  • Easy to assemble
  • Completely water-tight
  • Optimum strain relief
  • Large clamping areas
Note

Certificate of Conformity:

EExeII DMT 02 ATEX E 047 X

Description

HSK-EX

Description

For use in explosive areas

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

NPT thread

Part no.

light grey

RAL 7035

Artikel-Nr.

black

RAL 9005

Size

NPT

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

92640

92650

3/8"

4,0 - 8,0

15,0

19 / 22

50

o. r.

o. r.

o. r.

92641

92651

1/2"

6,5 - 12,0

13,0

24

50

o. r.

o. r.

o. r.

92642

92652

1/2"

10,0 - 14,0

13,0

27

50

o. r.

o. r.

o. r.

92643

92653

3/4"

13,0 - 18,0

14,0

33

50

o. r.

o. r.

o. r.

92644

92654

1"

18,0 - 25,0

19,0

42

25

o. r.

o. r.

o. r.

92645

92655

1,25"

18,0 - 25,0

16,0

42 / 46

25

o. r.

o. r.

o. r.

92646

92656

1,5"

22,0 - 32,0

20,0

53

10

o. r.

o. r.

o. r.