TOPFLEX® 302 / 302-UL

very high flexible PVC single core double insulated 0,6/1 kV

Logo Image Logo Image
Produktfoto
Technical data
TOPFLEX® 302
  • Special PVC single-core cable with double
    insulation flexible at low temperatures
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 600/1000 V
  • A.C. test voltage, 50 Hz
    3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    for flexible installation
    5x cable Ø
TOPFLEX® 302-UL
  • Technical data as above, but
  • with additional UL Approval Style 10107
  • Nominal voltage
    UL 600 V
Cable structure
  • Bare copper, extra fine wire conductor to
    DIN VDE 0295 cl.6 and IEC 60228 cl.6
  • PVC insulation flexible at low temperatures,
    natural colour
  • PVC sheath compound TM2 flexible at low
    temperatures
  • Sheath colour: black
Properties
  • Sheath UV-resistant
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Chemical resistance see table Technical
    Information
  • The cable is permissible for overvoltage
    category II
Application
These cables are specially designed for use as connecting cables on sliding contacts for current collectors, and also for use in energy supply chains, automatic handling devices, robots, machine tools, machining and processing equipment, and nearly any area requiring flexible used and free motion.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

TOPFLEX® 302 without UL-approval

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

72946

1 x 1,5

4,0

14,4

25,0

16

73924

1 x 2,5

4,5

24,0

42,0

14

72950

1 x 4

5,6

38,4

58,0

12

72945

1 x 6

6,1

57,6

85,0

10

75450

1 x 10

8,0

96,0

130,0

8

72947

1 x 16

9,8

153,6

190,0

6

75451

1 x 25

11,8

240,0

280,0

4

75452

1 x 35

12,9

336,0

400,0

2

75453

1 x 50

14,6

480,0

520,0

1

72944

1 x 70

17,5

672,0

720,0

2/0

75454

1 x 95

20,2

912,0

1050,0

3/0

75455

1 x 120

21,6

1152,0

1220,0

4/0

75456

1 x 150

23,5

1440,0

1500,0

300 kcmil

75457

1 x 185

25,7

1776,0

1940,0

350 kcmil

75458

1 x 240

29,5

2304,0

2675,0

500 kcmil