Varvsindustri/offshore-plattformar

Ström- och datakablar som klarar av utmaningarna vid användning av utrustning för marina tillämpningar.

HELUKABEL® erbjuder fartygskablar och marina kablar med godkännande från ABS, Germanischer Lloyd (GL), Lloyds Register of Shipping, Verband Deutscher Elektrotechniker (VDE), USSR Register of Shipping, Det Norske Veritas (DNV), the Bureau Veritas, UL och CSA. Utbudet av kablar täcker strömförsörjning och dataöverföring, där vissa kablar är godkända för användning i kabelkedjor. Våra produkter används av flera aktörer på den kommersiella marinmarknaden, inklusive:

  • Skeppsbyggare
  • Borrbolag
  • Redare
  • OEM-företag
  • Varv
  • Marina installatörer
  • Plattformar

Många av våra fartygskablar och marina kablar kan levereras med korta leveranstider direkt från vårt lager. Motsvarande dokumentation för kabelproduktion eller företagscertifiering finns tillgängliga på begäran.

Mer information finns i vår online-produktkatalog.

Below you will find examples of cables and wires for Shipbuilding and Offshore Platforms:

HELUKABEL® SHIPFLEX 512 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


HELUKABEL® SHIPFLEX 330 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two-line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


HELUKABEL® SHIPFLEX 340 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


HELUKABEL® SHIPFLEX 109 Single is a new developed and successfully tested non screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


HELUKABEL® SHIPFLEX 109 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


HELUKABEL® SHIPFLEX 113 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


HELUKABEL® SHIPFLEX 121 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register Approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


Halogen-free power cables for marine craft are used for permanent installation on ships in all rooms and open decks as control and power cables.


For fixed installation on marine craft above and below deck.


For fixed installation on marine craft above and below deck.


A connection and a connection cable for measuring and control devices for communication systems , production lines , conveyor systems for fixed and variable connection in humid, wet and dry areas. These PVC single cores are also suitable for use in ship building.


Ideally suited for for fixed installation but also for the variable use of manufacturing lines, machine tools , conveyor systems and robotic assembly lines. A line that can also be used in shipbuilding. The??galvanized steel braid protects against mechanical stress and simultaneously effective against electrical interference.