Fibre Optic Connecting Technics

Fibre pigtail set

Logo Image
Produktfoto
Cable structure
Fibre pigtails
Description
Fibre pigtail set
Application

Pigtails are used in glass fibre sets, such as splice boxes. The set contains 12 pigtails with colourcoded fibre coatings 900µ and 250µ in the colours red, green, blue, yellow, white, grey, brown, violet, turqouise, black, orange, pink. Standard code according to DIN VDE 0888. 6 Pigtails are bound on a paper carrier sheet. This allows an easy extraction of each pigtail. Every packing unit contains an individual measurement protocol.

Options

On request, different assembly variations, such as E2000, FC/PC, F-SMA or DIN, are also available. 8° or 90° diagonal cross sections are also manufactured with the corresponding plug types.

Downloads
Product Sheet

Part no.

Fibre type

Sheath
colour

Unit

805718

Multimode G50/125 OM2

color coded

12

805719

Multimode G50/125 OM3

color coded

12

805720

Multimode G50/125 OM4

color coded

12

805722

Multimode G62.5/125

color coded

12

805721

Single-mode E9/125

color coded

12