NSVM-S E90 low voltage connection sleeves for shrinking

low voltage straight-through joint heat-shrinking type - E90

Produktfoto
Properties
  • Flame-resistant

  • Halogen-free

  • Very low smoke generation

  • Self-extinguishing

  • Suitable for all installation types

Description

NSVM-S E90

Description

Flame-resistant heat-shrinkable low-voltage connecting sleeve. For connecting type (N)HX(HX) and (N)HXCHX safety cables wherever specified.

Areas of application

Power stations, tunnels, airports, elevators, stairways etc.

Downloads
Data sheet

for cable type (N) HXCHX

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

94470

NSVM-SE4/1

0.6/1kV

4x 1,5 / 1,5 - 4x 4,0 / 4,0

1

o. r.

o. r.

o. r.

94471

NSVM-SE4/1

0.6/1kV

4x 6,0 / 6,0 - 4x 10,0 / 10,0

1

o. r.

o. r.

o. r.

94472

NSVM-SE4/1

0.6/1kV

4x 16,0 / 16,0 - 4x 25,0 / 16,0

1

o. r.

o. r.

o. r.

94473

NSVM-SE4/1

0.6/1kV

4x 35,0 / 16,0 - 4x 50,0 / 25,0

1

o. r.

o. r.

o. r.

94474

NSVM-SE4/1

0.6/1kV

4x 70,0 / 35,0 - 4x 95,0 / 50,0

1

o. r.

o. r.

o. r.

94475

NSVM-SE4/1

0.6/1kV

4x 120,0 / 70,0 - 4x 150,0 / 70,0

1

o. r.

o. r.

o. r.

94476

NSVM-SE4/1

0.6/1kV

4x 185,0 / 95,0 - 4x 240,0 / 120,0

1

o. r.

o. r.

o. r.