KT3, KT4 cable shear

cable shear

Produktfoto
Description

Cable shears

Description

KT3

  • For cutting cables with diameters up to 32mm

  • Length 255mm

  • Weight 590g

KT4

  • For cutting cables with diameters up to 52mm

  • Length 310mm

  • Weight 890g

cable shear

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904728

KT 3

1

o. r.

o. r.

o. r.

904729

KT 4

1

o. r.

o. r.

o. r.