HELUTOOL D15 cable shear

cable shear

Produktfoto
Description

Cable shear HELUTOOL D15

Description
  • for cutting cables with diameters up to 15mm.

  • forged

  • tempered blade with precise finish

  • burnished

  • plastic coated handle

  • Length 170mm

  • Weight 210g

cable shear

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

903620

HELUTOOL D15

1

o. r.

o. r.

o. r.