TOPSERV® 600 VFD (Sheath colour orange)

EMC-preferred type, highly-flexible motor power supply cable, oil-resistant, NFPA79 Edition 2012

Logo Image Logo Image Logo Image Logo Image
TOPSERV® 600 VFD 4x AWG 18 (4x0,963 mm²) OG  Part no. 62616

Technical data
  • TPE motor supply cable acc. to
    UL Std.1277 and UL Std.2277
  • Temperature range
    -25°C to +90°C
  • Nominal voltage
    TC 600 V
    WTTC 1000 V
  • Test voltage 4000 V
  • Minimum bending radius
    flexing 5x cable Ø
    permanently flexing 7,5 cable Ø
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Tinned copper conductor, extra fine wire
    with AWG dimensions
  • Core insualtion of special PVC
    with transparent nylon skin
  • Black cores with continuous white
  • GN-YE conductor in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Fleece
  • 1. Screening with special aluminium foil
    2. Screening with braid of tinned copper
    wires, optimal coverage approx. 85%
  • Separator
  • Outer sheath of special TPE
  • Sheath colour: black (RAL 9005) or
    orange (RAL 2003)
  • With length marking in feet
  • self-extinguishing and flame retardant
    acc. to CSA FT4
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV-resistant
  • UL:
    TC-ER, WTTC 1000 V, MTW, NFPA 79 2012,
    PLTC-ER (AWG 18 - AWG 12),
    ITC-ER (AWG 18 - AWG 12) OIL RES I & II,
    90°C dry / 75°C wet, Cold Bend Test -40°C
    Class 1 Div. 2 per NEC Art. 336, 392, 501
    c (UL) CIC-TC FT4
    AWM I/II A/B FT4
  • VFD = Variable Frequency Drive
Highly-flexible, extremely oil-resistant motor supply cable for modern servomotors; the double-screening with special aluminium foil (100% coverage) and tinned copper braid (approx. 85% coverage) provides effective protection against electrical disturbance and the resultant failures. Approved to NFPA 79 edition 2012 for open, unprotected installation on cable trays and from cable trays to the machine. The special TPE sheath is extremely resistant to oil, coolants and solvents and hence the perfect solution for industrial applications with open installation, installation in pipes and in the earth.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Data sheet