KOMPOSPEED® 600-C

0,6/1 kV double-insulated, halogen-free, special single cores for drag chains, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain single cores for high
    mechanical stress, adapted to
    DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31
  • Temperature range
    flexing -30°C to +90°C
    fixed installation -40°C to +100°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage U0/U 600/1000 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    KOMPOSPEED® 600
    flexing installation 5x outer Ø
    fixed installation 3x outer Ø
    KOMPOSPEED® 600-C
    flexing installation 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
KOMPOSPEED® 600
  • Tinned copper, extra fine wire conductors,
    bunch stranded to DIN VDE 0295 cl.6,
    col. 4, BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of special thermoplastic
    polymer, natural coloured
  • Outer sheath of special polyolefin
  • Sheath colour: black (RAL 9005)
KOMPOSPEED® 600-C
  • Structure as above up to core insulation
  • Screen of tinned cu-braid,
    coverage approx. 85%
  • Outer sheath of special polyolefin
  • Sheath colour: black (RAL 9005)
Properties
  • Very good oil resistant
  • Halogen free
  • Abrasion resistant
  • Resistant to
    Coolants
    Microbes
    UV-radiation
    Weather
    Hydrofluoric acid
    Hydrochloric acid
    Diluted sulfuric acid
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
The special single cores are used for permanent flexible applications in machineries, machine tools, composting appliances and sewage-treatment plants, animal stalls and greenhouses and used for permanent flexible application for movable automated machinery parts and multi-shift operation as well as in open air. These cables are installed for flexible use with free movements without tensile stress or forced movements and suitable for application in drag chains. The selected tinned copper wire conductor and tinned copper wire braid permit the installation in aggressive environments as well as hydrogen sulfide, ammonia and sulfur dioxide.
For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
KOMPOSPEED® 600-C
These screened cables are particularly suitable for the interference-free trans mission in instrumentation and control engineering applications (electromagnetic compatibility).
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

KOMPOSPEED® 600-C

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

60216

1 x 6

7,3

71,0

101,0

10

60217

1 x 10

9,1

122,0

168,0

8

60218

1 x 16

10,1

180,0

217,0

6

60219

1 x 25

12,2

282,0

342,0

4

60220

1 x 35

14,2

386,0

468,0

2

60221

1 x 50

17,0

535,0

584,0

1

60222

1 x 70

19,2

750,0

822,0

2/0

60223

1 x 95

21,8

1004,0

1190,0

3/0

60224

1 x 120

23,8

1260,0

1400,0

4/0

60225

1 x 150

26,0

1570,0

1710,0

300 kcmil

60226

1 x 185

28,8

1911,0

2021,0

350 kcmil

62500

1 x 240

34,0

2470,0

2850,0

500 kcmil