Ships Power Cables Nexans MPRX®

0,6/1 kV, acc. to IEC 60092-353, halogen-free

Produktfoto
Technical data
  • acc. to IEC 60092-353
  • Operating temperature
    at conductor max. +85°C
  • Min. installation temperature
    -10°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Minimum bending radius
    4x cable Ø
     

Tests

  • Flame-test to IEC 60332-3 cat. A,
    IEEE 45-18.13
  • Smoke density to IEC 61034
  • Halogen-free to 60754-1
  • Corrosiveness of combustion gases to
    IEC 60754-2
  • Flame retardant acc. to SOLAS
    definition (acc. to IEC 60332-3
    category A and IEEE 45-18.13)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Core insulation of cross-linked polyethylene
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of Polyolefin basis-compound
  • Sheath colour: black
Properties
  • Colour code
    1 core: BK
    2 cores: BN, BU
    3 cores: BN, BK, GY
    4 cores: BU, BN, BK, GY
    5 to 24 core cable: all cores black coloured,
    printed with numbers, starting in center
    with number 1
     

Approved by

  • Germanischer Lloyd
  • Lloyds Register of Shipping
  • American Bureau of Shipping
  • Det Norske Veritas
  • Bureau Veritas
  • Russian Maritime Register of Shipping
  • Registro Italiano Navale
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For fixed installation on ships and offshore-units in all locations below the upper metallic deck.
Particularly suitable for installation on passenger ships.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59654

1 x 4

5,5 - 8,0

38,0

70,0

12

59655

1 x 6

6,0 - 8,5

58,0

95,0

10

59656

1 x 10

7,0 - 9,5

96,0

140,0

8

59657

1 x 16

8,0 - 10,5

154,0

200,0

6

59658

1 x 25

9,5 - 12,0

240,0

320,0

4

59659

1 x 35

10,5 - 13,0

336,0

420,0

2

59660

1 x 50

12,0 - 14,5

480,0

560,0

1

59661

1 x 70

14,0 - 16,5

672,0

780,0

2/0

59662

1 x 95

16,0 - 19,0

912,0

1030,0

3/0

59663

1 x 120

18,0 - 21,0

1152,0

1290,0

4/0

59664

1 x 150

20,0 - 23,5

1440,0

1590,0

300 kcmil

59665

1 x 185

22,0 - 25,5

1776,0

1960,0

350 kcmil

59666

1 x 240

25,0 - 28,5

2304,0

2560,0

500 kcmil

59667

1 x 300

27,5 - 31,5

2880,0

3200,0

600 kcmil

59668

2 x 1,5

7,0 - 9,5

29,0

80,0

16

59669

2 x 2,5

8,0 - 10,5

48,0

105,0

14

59670

2 x 4

9,0 - 11,5

77,0

145,0

12

59671

2 x 6

10,0 - 12,5

115,0

190,0

10

59672

2 x 10

12,5 - 15,0

192,0

290,0

8

59673

2 x 16

14,5 - 17,0

307,0

430,0

6

59674

2 x 25

18,0 - 20,5

480,0

680,0

4

59675

3 x 1,5

8,0 - 10,5

43,0

100,0

16

59676

3 x 2,5

9,0 - 11,5

72,0

140,0

14

59677

3 x 4

10,0 - 12,5

115,0

190,0

12

59678

3 x 6

11,0 - 13,5

173,0

260,0

10

59679

3 x 10

13,0 - 15,5

288,0

410,0

8

59680

3 x 16

15,5 - 18,0

461,0

600,0

6

59681

3 x 25

19,0 - 21,5

720,0

970,0

4

59682

3 x 35

20,5 - 23,5

1008,0

1290,0

2

59683

3 x 50

24,0 - 27,0

1440,0

1720,0

1

59684

3 x 70

26,5 - 29,5

2016,0

2450,0

2/0

59685

3 x 95

30,5 - 34,0

2736,0

3305,0

3/0

59686

3 x 120

33,5 - 37,5

3456,0

4140,0

4/0

59687

4 x 1,5

8,5 - 11,0

58,0

130,0

16

59688

4 x 2,5

10,0 - 12,5

96,0

180,0

14

59689

4 x 4

11,0 - 13,5

154,0

245,0

12

59690

4 x 6

12,0 - 14,5

230,0

345,0

10

59691

4 x 10

14,5 - 17,0

384,0

535,0

8

59692

4 x 16

17,0 - 19,5

614,0

795,0

6

59693

4 x 25

21,0 - 24,0

960,0

1300,0

4

59694

4 x 35

23,0 - 26,0

1344,0

1725,0

2

59695

4 x 50

27,0 - 30,0

1920,0

2310,0

1

59696

4 x 70

31,0 - 34,5

2688,0

3275,0

2/0

59697

4 x 95

35,5 - 39,5

3648,0

4445,0

3/0

59698

5 x 1,5

9,5 - 12,0

72,0

165,0

16

59699

5 x 2,5

10,5 - 13,0

120,0

225,0

14

59700

7 x 1,5

10,5 - 13,0

101,0

205,0

16

59701

10 x 1,5

13,5 - 16,0

144,0

290,0

16

59702

12 x 1,5

14,0 - 17,0

173,0

330,0

16

59703

14 x 1,5

14,5 - 17,5

202,0

375,0

16

59704

16 x 1,5

15,5 - 18,5

230,0

440,0

16

59705

19 x 1,5

16,5 - 19,5

274,0

500,0

16

59706

24 x 1,5

19,5 - 22,5

346,0

630,0

16